text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT400U02

Catalog No. : 1SCA022748R1140

Description:  2P SW 400A NF 600V UL98

UPC: 6417019242804

Handle and shaft must be ordered separatly.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT400U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

400 A

Number of Poles

2

Quantity / Count

1