text.skipToContent text.skipToNavigation

Alternate Catalog No. : PDAL1/60VAC100/1

Catalog No. : 1SCA022745R0420

Description:  COIL

UPC: 6417019241722

By installing a coil inside the housing of the interlock kit the switch can be interlocked electrically in the OFF-position or both in the OFF- and ON-positions. The electrical interlock works using the “closed circuit principle”, meaning that when the control voltage is not connected to the coil. The switches provided with A-type interlocks cannot be turned to the ON-position and switches with L-type interlocks cannot be turned to the ON- or OFFpositions.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Other accessories

Accessory Sub Type

Coil

Product Main Type

OS Accessories

Quantity / Count

1