text.skipToContent text.skipToNavigation

Alternate Catalog No. : OT200U22

Catalog No. : 1SCA022741R8960

Description:  4P SW 200A NF UL98

UPC: 6417019240374

4-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Non-fusible disconnect

Product Main Type

OT200U

Standards

IEC 60947-3 / UL 98 / CSA C22.2 NO.4

Ampere Rating UL/CSA

200 A

Number of Poles

4

Quantity / Count

1