Alternate Catalog No. : OFS690
Catalog No. : 1SCA022715R9920
Description: 3PH FUSE MONITOR 690VAC IEC
UPC: 6417019261089
OFS690 FUSE MONITOR
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Rotary Disconnects |
Specifications
|
Product Name |
Accessories |
|
Accessory Type |
Other accessories |
|
Accessory Sub Type |
ELECTRONIC FUSE MONITOR |
|
Product Main Type |
OFS |
|
Suitable For |
OS63 |
|
Rated Voltage (V) |
120…260 V |
|
Quantity / Count |
1 |