Alternate Catalog No. : OHY95L10
Catalog No. : 1SCA022701R5840
Description: PISTOL HDL 95MM UL TYPE 4,4X
UPC: 6417019606286
Pistol type plastic handle, IP66 (NEMA4X) padlockable with 3 padlocks in OFF position, door interlock in ON position
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Pistol handles |
Product Main Type |
OHY95 |
Suitable For |
MCCB |
Quantity / Count |
1 |