text.skipToContent text.skipToNavigation

Alternate Catalog No. : OHB145L12E011

Catalog No. : 1SCA022616R5440

Description:  PSTL HDL XFER 12X145MM N4X

UPC: 6417019201351

Padlockable with 3 padlocks in the OFF-position, door interlock in the ON-position. Units/type = 1 pcs. Screw fixing from the back side of the handle, no screws on the front, ensures double insulation, black.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Handles

Accessory Sub Type

Pistol handles

Product Main Type

OHB145

Suitable For

OT630-800C

Quantity / Count

1