Alternate Catalog No. : OHB125L10
Catalog No. : 1SCA022593R8460
Description: PISTOL HDL 125MM UL TYPE 4,4X
UPC: 6417019195087
Padlockable with 3 padlocks in the OFF-position, door interlock in the ON-position. Units/type = 1 pcs. Screw fixing from the back side of the handle, no screws on the front, ensures double insulation, black.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Pistol handles |
Product Main Type |
OHB125 |
Suitable For |
MCCB |
Quantity / Count |
1 |