Alternate Catalog No. : OHY175J10
Catalog No. : 1SCA022536R2570
Description: PISTOL HDL 175MM UL TYPE 3R,12
UPC: 6417019169866
Pistol type plastic handle, IP65 (NEMA1, 12, 3R, 12) padlockable with 3 padlocks in OFF position, door interlock in ON position
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Pistol handles |
Product Main Type |
OHY175 |
Suitable For |
MCCB |
Quantity / Count |
1 |