text.skipToContent text.skipToNavigation

Alternate Catalog No. : OHB80J6E011

Catalog No. : 1SCA022399R8610

Description:  PSTL HDL 3-POS 6X80 BLK 3R,12

UPC: 6417019135748

Padlockable with 3 padlocks in the OFF-position, door interlock in the ON-position. Units/type = 1 pcs. Screw fixing from the back side of the handle, no screws on the front, ensures double insulation, black.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Handles

Accessory Sub Type

Pistol handles

Product Main Type

OHB80

Suitable For

OT160-250C

Quantity / Count

1