Alternate Catalog No. : OHG95J10
Catalog No. : 1SCA022381R1300
Description: PISTOL HDL 95MM UL TYPE 3R, 12
UPC: 6417019124285
IP65, NEMA 1, 3R, 12, padlockable with three padlocks in OFF-position, door interlock in ON- position. Screw fixing from the back side of the handle. No screws on the front ensures double insulation. The type and the ordering numbers are for one piece, red-yellow.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Handles |
Accessory Sub Type |
Pistol handles |
Product Main Type |
OHG95 |
Suitable For |
MCCB |
Quantity / Count |
1 |