Alternate Catalog No. : OXP12X325-45
Catalog No. : 1SCA022304R4450
Description: PSTL SHAFT 11.8 12X325-45
UPC: 6417019077819
OXP12X325-45 SHAFT for pistol handle
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Rotary Disconnects |
Specifications
Product Name |
Accessories |
Accessory Type |
Shafts |
Accessory Sub Type |
For pistol handles 12mm |
Product Main Type |
OXP12 |
Suitable For |
OT315 |
Quantity / Count |
1 |