text.skipToContent text.skipToNavigation

Alternate Catalog No. : OXP6X290-45

Catalog No. : 1SCA022304R4290

Description:  PSTL SHAFT 11.4 6X290-45

UPC: 6417019077802

OXP6X290-45 SHAFT for pistol handle
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Shafts

Accessory Sub Type

For pistol handles 6mm

Product Main Type

OXP6

Suitable For

OT16
OT25
OT40
OT63
OT80
OT100
OT125
OT45
OS16
OS20
OS25
OS32
OS40
OS63
OS50
OS100
OS160
OS125
OS200
OS250
OS30
OS60

Quantity / Count

1