text.skipToContent text.skipToNavigation

Alternate Catalog No. : OBEA-10AU

Catalog No. : 1SCA022185R3310

Description:  OT160 AUX CONTACT 1NO GOLD

UPC: 6417019108469

Protection degree IP20.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rotary Disconnects

Specifications

Product Name

Accessories

Accessory Type

Auxiliary contacts

Accessory Sub Type

CONTACT BLOCK

Product Main Type

OBEA

Suitable For

OT 125A...160_

Quantity / Count

1