text.skipToContent text.skipToNavigation

Catalog No. : 1041-RT

Description:  ADJUST BAR HANGER 11-1/2IN/18-1/2IN

UPC: 622538129864

Made or assembled in Canada. Iberville steel boxes and covers are manufactured from hot dipped galvanized steel sheet. Iberville steel boxes incorporate numerous features which result in boxes rugged enough to stand up against the severest abuse.

Bar Hanger adjustable from 11-1/2 Inches to 18-1/2 inches. Maximum load capacity: 50 lb. (22.7 Kg). Not suitable for ceiling fan.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To install an octagonal box between studs or trusses.
  • Not designed for ceiling fans.

Descriptors

Category

Electrical hangers

Application

Not suitable for celing fan

Specifications

Material

Steel

Color

Silver

Load

50 pounds

Classifications

Brand Name

Iberville

Standard

CSA 5043
CSA 5043

Dimensions

Size

From 11-1/2 Inches to 18-1/2 Inches

ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y