text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Iberville
Switch box
Switch box
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Size
Size
–
3 Inches Height x 2 Inches Width x 1-1/2 inches depth
3 Inches Height x 2 Inches Width x 2-1/2 inches depth
3 Inches Height x 2 Inches Width x 2-1/4 inches depth
3 inches Height x 2 inches Width x 2 inches Depth
3 inches Height x 2 inches Width x 3 inches Depth
3 inches Height x 2-1/4 inches Width x 2-1/2 inches Depth
3 inches Height x 3-1/4 inches Width x 2-1/2 inches Depth
3 inches Height x 3-3/4 inches Width x 2-1/2 inches Depth
3 inches Height x 5-1/2 inches Width x 2-1/2 inches Depth
3 inches Height x 7-3/8 inches Width x 2-1/2 inches Depth
3-3/4 inches Height x 2-3/16 inches Width x 2-3/4 inches Depth
3-3/4 inches Height x 4 inches Width x 2 inches Depth
4 Inches Height x 4 Inches Width x 1-1/2 Inches depth
4 Inches Height x 4 Inches Width x 2-1/8 Inches depth
4 inches Height x 4 inches Width x 2-1/8 inches Depth
4-11/16 Inches Height x 4-11/16 Inches Width x 1-1/2 Inches depth
... +
Cubic Capacity
Cubic Capacity
–
8 cu in
10 cu in
11 cu in
12 cu in
12.5 cu in
14.5 cu in
15 cu in
16 cu in
18 cu in
18.5 cu in
20.5 cu in
21 cu in
25 cu in
27 cu in
30 cu in
37.5 cu in
39.5 cu in
42 cu in
50 cu in
52 cu in
... +
Knockouts
Knockouts
–
4
6
Yes
You can compare up to 4 products.