Ref. No. : 400271 | Cat. No. : TC100M200
Description: RED SPOT STANDARD, CENTRAL TAGS, 2-HOLE FIXING, 100M200A, TC
EAN: 5050096002711
AC Performance- ASTA 20 certified to 80kA, generally at 660 Volts
DC Performance - ASTA certified to 40kA, up to 460 Volts
Short circuit energy limitation- Limits the peak current and energy let through to circuits under short circuit fault conditions
Protection against electric shock- Protects against electric shock when used in accordance with the IEE Wiring Regulations
Motor starting ability- Suitable for the protection of motor circuits and have superior withstand to motor starting surges
Motor circuit protection- Certified type 2 co-ordination in line with the latest International Standards (IEC 947-4-1)
Power dissipation- Lower power loss values, well within the limits specified in BS 88:Part 2: (IEC 269-2)
Protection of PVC insulated cables- Class `gG` ratings provide complete prote ction enabling cables to be fully rated.
Discrimination- When the ratio between `major` and `minor` current ratings is 1.6:1 Fuse Links will discriminate with each other up to 415 Vac.
Descriptors
|
Category |
Low Voltage HRC Fuse Links |
Specifications
|
Current Rating (A) |
100M200A |
|
System Voltage AC |
Max. 240V AC |
|
System Voltage DC |
Max. 250V DC |
|
Series |
Red Spot Standard - high performance, BS88 bolted tag, rated upto 660Vac/460Vdc |
|
Body Size (for DIN Standard) or BS Dim References |
B1 |
|
Fixing Centres |
111 mm |
|
Type |
TC |
|
Pre-Arcing I²t (A² sec x 10³) |
105 A²sec x 10³ |
|
Total I²t (A² sec x 10³ ) at 415 Volt |
260 A²sec x 10³ |
|
Total I²t (A² sec x 10³ ) at 550 Volt |
330 A²sec x 10³ |
|
Total I²t (A² sec x 10³ ) at 660 Volt |
430 A²sec x 10³ |
|
Tags |
Central tags |
|
Pack |
10 |
Classifications
|
ETIM 5.0 |
EC000055 - Low Voltage HRC fuse |
|
ETIM 6.0 |
EC000055 - Low Voltage HRC fuse |
|
ETIM 7 |
EC000055 - Low Voltage HRC fuse |
Dimensions
|
Dimensional Size |
BS88 Bolted Tag |