n° de catalogue : SF250D
Description: ENCLOSURE NEMA 12 W/KO'S
CUP: 783164219470
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Spectra® RMS circuit breakers are suitable for use on AC systems only.
Enclosure notes and/or limitation: Enclosure includes knockouts (NEMA Type 12K).
ACCESSORIES:
Neutral Kit (non-GF applications):TNIA225
Enclosure notes and/or limitation: Enclosure includes knockouts (NEMA Type 12K).
ACCESSORIES:
Neutral Kit (non-GF applications):TNIA225
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
|
Catégorie |
Circuit Breaker Enclosures |
|
GO Schedule |
B2 |
Spécifications
|
Enclosure Type |
NEMA TYPE 12/12K |
|
Mounting |
Surface |
|
Frame Type |
SF250 |
|
Amperage |
250 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
CSA |
Dimensions
|
Height |
36.25 in |
|
Depth |
6.50 in |
|
Width |
9.81 in |
|
Weight |
27 lb |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…