Catalog No. : CI97071
Description: PLAQUE MUR A-INOX INTER BASCULE 1G
CUP: 622538440150
Fabriqué ou assemblé au Canada.
- Fabriqué ou assemblé au Canada.
Descriptors
Category |
Wallplates |
Specifications
Gang |
1 |
Material |
Stainless Steel |
Color |
Silver |
NEMA Color |
Grey (Slate) |
Classifications
Brand Name |
Iberville |
Standard |
UL E2969, CSA 5043 |
Dimensions
Thickness |
0.19 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Mounting direction |
Vertical |
Material |
Metal |
Material quality |
Stainless steel |
Colour |
Stainless steel |
Transparent |
N |
Height |
114.3 mm |
Documents/Support Tools
Sales Drawing |