Catalog No. : ZR1048
Description: THREADED ROD.5 INCH 10 FT
UPC: 75114013444
Rod, R Series Threaded, Length 10 Feet, Rod Size 1/2 Inch - 13, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Steel |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Length |
13 ft |
|
Size |
1/2-13 Inch |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |