text.skipToContent text.skipToNavigation

Catalog No. : YRL-10-650-BC

Description:  CABLE TIE 10X650MM SS COATD RELEAS

UPC: 5414363125112

Releasable and Reusable Stainless Steel Cable Tie, Black Polyester Coating for Temperatures up to 150 Degrees Celsius (302 F), Weather and Ultraviolet Resistant, Length of 650mm (25.6 Inches), Width of 10mm (0.39 Inches), Thickness of 0.61mm (0.02 Inches), Tensile Strength Rating of 1112 Newtons (250 pounds)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Releasable Ties

Specifications

Material

316 Stainless Steel

Color

Black

Lock Mechanism

Stainless Steel Barb

Tensile Strength

250 pounds , 1112 newtons

Classifications

Brand Name

Ty-Rap

Dimensions

Width

0.39 in , 10 mm

Length

25.6 in , 650 mm

Thickness

0.02 in , 0.61 mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
ETIM EC000046 Cable tie

Band width

10 mm

Length belt/tape/tie

650 mm

Length belt/tape/tie

25.6 inch

Tie thickness

0.61 mm

Tie thickness

0.02 inch

Max. bundle diameter

190 mm

Min. holding force

1112 N

Operation temperature

-80-+150 °C

Operation temperature

-112-+302 °F

Material

Metal

Material quality

Stainless steel 316 (V4A)

Surface protection

Plastic-coated

UV-stable acc. ASTM D6779

N

Halogen free

Y

Colour

Black

Transparent

N

Reflective (fluorescent)

N

Text strip

None

Solvable fastener

N

VG approval

N

MIL approval

N

UL approval

N