Catalog No. : WT2-TB
Description: LT DUTY TOOL, NYL CBLETIES 50-120LB
UPC: 786210884516
- Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use.
- Cable Tie installation.
Descriptors
|
Category |
Cable tie gun |
|
Special Features |
Basic tensioning tool (twist-and-cut), intended for maintenance and small batch use. |
|
Application |
Cable Tie installation |
Specifications
|
Material |
Polymer |
|
Tensile Strength |
50 to 120 pounds , 222 to 533 newtons |
|
Handle Type |
Palm Grip |
|
Cable Tie Material |
Nylon 6.6 |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Cable Tie Width |
0.18 to 0.3 in , 4.67 to 7.65 mm |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material cable tie |
Plastic |
|
Width cable tie |
4.67-12.7 mm |
|
Tensioning strength |
Adjustable |
|
Material tool |
Other |
|
Property |
Automatic cut off |
|
MIL specified |
N |
Documents/Support Tools
|
Sales Drawing |