Catalog No. : TY38M
Description: CABLE TIE 50LB 8IN NAT NYL PUSH MNT
UPC: 786210824970
Descriptors
Category |
Push Mount Cable Ties |
Specifications
Material |
Nylon/Polyamide 6.6 |
Color |
Natural |
Lock Mechanism |
Stainless Steel Barb |
Tensile Strength |
50 pounds , 222 newtons |
Classifications
Brand Name |
Ty-Rap |
Dimensions
Width |
0.19 in , 4.8 mm |
Length |
7.3 in , 185 mm |
Thickness |
0.04 in , 1 mm |
Bundle Diameter |
0.138 to 1.75 in , 3.5 to 44.5 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Band width |
4.8 mm |
Length belt/tape/tie |
185 mm |
Length belt/tape/tie |
7.3 inch |
Tie thickness |
1 mm |
Tie thickness |
0.04 inch |
Max. bundle diameter |
44.5 mm |
Min. holding force |
222 N |
Operation temperature |
-40-+85 °C |
Operation temperature |
-40-+185 °F |
Model |
Internal toothing |
Band closure |
Steel nose |
Material |
Plastic |
Material quality |
Polyamide (PA) |
Surface protection |
Untreated |
UV-stable acc. ASTM D6779 |
N |
Halogen free |
Y |
Colour |
Natural colour |
Transparent |
N |
Reflective (fluorescent) |
N |
Text strip |
None |
Solvable fastener |
N |
Type of fastening |
Plug-in anchor/plug-in cam |
VG approval |
N |
MIL approval |
N |
UL approval |
N |
Documents/Support Tools
Sales Drawing |