Catalog No. : TX211-1
Description: COMBO CPLG 1/2-1/2IN D/C ZNC 100PK
UPC: 785991184082
Coupling, Combination, Trade Size 1/2 Inch - 1/2 Inch, Clamping Range 0.60 Inch - 1.00 Inch, Length 1.71 Inch, Die Cast Zinc, EMT to Flex Set-Screw Type, Pack of 100
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Steel Set Screw EMT Couplings |
|
Application |
For use with EMT Conduit |
Specifications
|
Material |
Die Cast Zinc |
|
Connection |
Set Screw |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
1.71 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E28720 | N/A | DWTT | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |