text.skipToContent text.skipToNavigation

Catalog No. : TX211

Description:  COMBO CPLG 1/2-1/2IN D/C ZNC

UPC: 785991908633

Coupling, Combination, Trade Size 1/2 Inch - 1/2 Inch, Clamping Range 0.60 Inch - 1.00 Inch, Length 1.71 Inch, Die Cast Zinc, EMT to Flex Set-Screw Type
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Set Screw EMT Couplings

Application

For use with EMT Conduit

Specifications

Material

Die Cast Zinc

Connection

Set Screw

Classifications

Brand Name

Steel City

Standard

UL E23018

Dimensions

Trade Size

1/2 in

Length

1.71 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 012798 441202 N/A N/A N/A
CSA 012798 441601 N/A N/A N/A
UL E28720 N/A DWTT N/A N/A
ETIM EC001492 Coupler for cable protection tube

Material

Metal

Material quality

Other

Colour

Natural colour

Documents/Support Tools

Sales Drawing

Click here