Catalog No. : TK221SC-5
Description: 1/2 COUPLING,SSCREW,EMT,DC,5/BG
UPC: 785991190304
Coupling, Set Screw, Conduit Size 1/2 Inch, Length 1-33/64 Inch, Width 59/64 Inch, Die Cast Zinc, Bag of 5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Die Cast Straight Set Screw EMT Couplings |
|
Special Features |
Concrete Tight, when Taped |
|
Application |
For use with EMT conduit |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E16592 |
Dimensions
|
Trade Size |
1/2 Inch |
|
Length |
2-27/32 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E16592 | N/A | FKAV | N/A | N/A |
ETIM Classification
ETIM
EC001492 Coupler for cable protection tube
|
Material |
Metal |
|
Material quality |
Other |
|
Colour |
Natural colour |