Catalog No. : TC92
Description: SADDLE BASE .6X.6IN NAT NYL SCREW
UPC: 5414363059370
- Saddle Mounting Plate for use with round bundles.
Descriptors
|
Category |
Cable tie mounts |
|
Special Features |
Saddle Mounting Plate for use with round bundles. |
Specifications
|
Material |
Nylon/Polyamide 6.6 |
|
Color |
Natural |
|
Mounting |
Screw |
|
Operating Temperature |
-40 to +185 F |
Classifications
|
Brand Name |
Ty-Rap |
Dimensions
|
Mount Size |
#6 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Sustainability
| Environmental product declaration |
EPD TY-RAPĀ® Mounting Bases US |
|
Length |
15.11 mm |
|
Length |
0.59 inch |
|
Width |
15.11 mm |
|
Width |
0.59 inch |
|
Height |
14.27 mm |
|
Height |
0.56 inch |
|
Type of fastening |
Other |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Colour |
Natural colour |
Documents/Support Tools
|
Sales Drawing |