Catalog No. : TC100
Description: GNL DTY INTRCGBL HUBS
UPC: 783164000320
PVC Covered Copper Tape - Conductor Size Width 12.5mm x 1.5mm, Standard Coil Size 50m, Color Range Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Flat strip for lightning protection |
Specifications
|
Insulation |
PVC |
|
Material |
Copper |
Classifications
|
Brand Name |
Furse |
|
Standard |
BS EN 13601 |
Dimensions
|
Size |
12.5mm x 1.5mm |
Sustainability
| Environmental product declaration |
ABB Spec-Setterâ„¢ heavy-duty safety switch Environmental Product Declaration (EPD) |
ETIM Classification
ETIM
EC001468 Flat strip for lightning protection
|
Width |
12.5 mm |
|
Thickness |
1.5 mm |
|
Material |
Copper |
|
Surface protection |
Other |