text.skipToContent text.skipToNavigation

Alternate Catalog No. : 08205

Catalog No. : TB08205

Description:  WIRING DUCT 08200 SERIES INSTALLATI

UPC: 786210670867

Push Rivet Installation Tool for use with Nylon Rivets, 3/16 Inch Hole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rivet tools

Specifications

Material

Plastic

Classifications

Brand Name

Ty-Duct

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Sustainability

Environmental product declaration

EPD - PVC Wiring Ducts EU

EPD - Halogen Free Wiring Ducts EU

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here