Catalog No. : T304
Description: LAG SCREW 3/8 X 4 INCHES
UPC: 624871008325
Made or assembled in Canada.
Steel lag screw 3/8 x 4 inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Lag bolts |
Specifications
|
Material |
Steel |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Microlectric |
Dimensions
|
Length |
4 in |
|
Diameter |
3/8 in |
Documents/Support Tools
|
Sales Drawing |