Catalog No. : SSW18PEC
Description: SS PEAKED END CAP 18INW
UPC: 785055969440
Made or assembled in Canada.
Stainless steel peaked end cap 18 inches tray width
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
End cap/cover for support/profile rail |
|
Application |
Used for transition between peaked covers to straight covers |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
ETIM Classification
ETIM
EC001573 End piece for cable ladder
|
Width |
457.2 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |