Catalog No. : SSF-BA1/4-B8
Description: Z PURLIN TO WIRE HANGER, 1/16 IN-1/
UPC: 785991204490
Clip, Z Purlin, Flange Thickness 1/16 Inch - 1/4 Inch, Wire Size #8, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Fits Z Purlin flanges 1/16 Inch to 1/4 Inch
- Rivited combinations support wire, rod or threaded rod from Z Purlin
- Compensates for the angle of the Purlin design.
- Installs easily with hammer
Descriptors
Category |
Tube frame connector |
Special Features |
Compensates for angle of purlin |
Specifications
Material |
Steel |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
#8 |
Documents/Support Tools
Sales Drawing |