Catalog No. : SGB-29
Description: PIPE CLAMP GALV STL/EPDM NW29
UPC: 786209969958
PMAFIX Galvanized Steel Tube Clamp, Fit to COFLEX Conduit Size NW - 29
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Elastomer profile, free from halogens
- Smooth connection to PMAFLEX corrugated conduits
- Good ozone and ageing resistance
- Resistant to mineral oils and fats
Descriptors
|
Category |
Hose or pipe clamps |
|
Special Features |
Good Resistance to Ozone and Aging |
|
Application |
For Mounting Static Conduit |
Specifications
|
Material |
Galvanized Steel with Elastomer Cover |
|
Clip Type |
1 Piece - 1 Screw |
|
Color |
Black Cover |
|
Number Of Holes |
1 x M6 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW29 |