text.skipToContent text.skipToNavigation

Catalog No. : S247HDG

Description:  CHANNEL SUPPORT BRACKET

UPC: 786210562063

Made or assembled in Canada.

Bracket, Channel Support, Height 5-7/8 Inches, Length 4-3/4 Inches, Width 1-5/8 Inches, Hot-Dip Galvanized Steel, For use with A1200, A1400, B1202, and B1402 Series Channel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fixture brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Classifications

Brand Name

Superstrut

ETIM EC000022 Bracket for cable support system

Model

Wall bracket

Angle

90-90 °

Material

Steel

Stainless steel, pickled

N

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here