Catalog No. : RSK401
Description: ONE-PIECE GROUND CONN 5.13-7.62MM
UPC: 5414363077572
TA01418-TB2
- One-piece design connector for solderless, wrap-around crimping.
- Open shape to allow mid-span connections.
- Quick and easy to install: no heat or power required, no damage to the inner conductor.
- Transparent Polyester insulation for easy inspection. MIL specified (exceeds the performance requirements of MIL-F-21608) and industry approved technology, ideal for production in aircraft, aerospace and electronic industries where size and weight are of importance.
Descriptors
|
Category |
Circular connectors |
|
Special Features |
One-piece design connector for solderless, wrap-around crimping. Open shape to allow mid-span connections. Quick and easy to install: no heat or power required, no damage to the inner conductor. Transparent Polyester insulation for easy inspection. MIL specified (exceeds the performance requirements of MIL-F-21608) and industry approved technology, ideal for production in aircraft, aerospace and electronic industries where size and weight are of importance. |
Specifications
|
Material |
Copper |
|
Finish |
Electro-Tin Plated |
|
Color |
Green |
Classifications
|
Brand Name |
Sta-Kon |
|
Sub Brand |
Shield-Kon |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
1-part |
|
Insulated |
Y |
|
Colour code |
Green |
|
Compression shape |
Round |
|
Reel packaging |
N |