text.skipToContent text.skipToNavigation

Catalog No. : RG12S250LDRFITDTMBK

Description: 

UPC:

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

RGS Series

Application

Institutional, Industrial, Commercial

Specifications

Wattage

250 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Number Of Lamps

0

Material

Cabinet: Thermoplastic

Mounting

Wall

Color

Grey

Classifications

Brand Name

Lumacell / Lightalarms

Standard

CSA
CSA