Catalog No. : RB404
Description: ROOF BRACKET
UPC: 624871039800
Made or assembled in Canada.
Roof bracket. Length 40 centimeters.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Enclosure General Accessories |
Specifications
Material |
Steel |
Color |
Silver |
Classifications
Brand Name |
Microlectric |
Dimensions
Size |
40 centimeters |
Documents/Support Tools
Sales Drawing |