text.skipToContent text.skipToNavigation

Alternate Catalog No. : PS 4 PIPE SEAL

Catalog No. : PS4PIPESEAL

Description:  FS Pipe/Conduit Seal (3) No14-500 4

UPC: 783786741694

Flood Seal, Pipe/Conduit Seal, Conductor Range (3) #14-500, (1)#14-350, Decimal Range (3) .160 inch - 1.175 inch, (1) .160 inch - .980 inch. 4 inch IPS (pipe size), Outside Body Length 1-3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Rubber molded seal

Special Features

Fits 4 inch Pipe, 4 Outlets with Rockets for Conductor Sizes (3) #14 AWG to 500 kcmil and (1) #14 AWG to 350 kcmil

Specifications

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Outside Diameter

4-1/2 in

Size

Base Length 1-3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Sales Drawing

Click here