Catalog No. : NM-FUB212
Description: NON METAL UBOLT 2 1/2 IN
UPC: 616013133224
Bolt, U, Size 2-1/2 Inches, Height 2.85 Inches, Design Load 300 Pounds, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
U bolts |
Specifications
Material |
Non-metallic |
Number of Nuts |
2 |
Nut Type |
Hex |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
2.85 in |
Size |
2-1/2 Inches |
ETIM Classification
ETIM
EC002370 Stirrup bolt U-form
Material |
Other |