text.skipToContent text.skipToNavigation

Catalog No. : MTA-100-V2

Description:  1 IN PVC MALE TERMINAL ADAPTER

UPC: 34481022923

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

Male terminal adapter for PVC nonmetallic conduits. Male threads on one end and socket end on other end. Size 1 Inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To connect a PVC conduit to a threaded hub
  • Grey PVC

Descriptors

Category

Electrical conduit fitting body

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781, CSA AP58382

Dimensions

Hub Size

1 in

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA AP 58382 0 N/A N/A N/A
CSA LR31146 441202 N/A 1666670 RPK N/A
ETIM EC001469 Protective hose adapter

With outer thread

Y

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing