Catalog No. : MM700
Description: MAST GROUND CLAMP 8-1/0 AWG
UPC: 624871033693
Made or assembled in Canada.
Service mast ground clamp wire range: 8-1/0 AWG.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Screw anchors |
|
Special Features |
Wire range: 8-1/0 AWG |
|
Application |
To ground a service entrance cable to a mast |
Specifications
|
Material |
Bronze |
Classifications
|
Brand Name |
Microlectric |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 50983 | 441404 | N/A | 50983-9 | N/A |
Documents/Support Tools
|
Sales Drawing |