text.skipToContent text.skipToNavigation

Catalog No. : MM101

Description:  LIGHT DUTY SPOOL RACK 100 A

UPC: 624871007014

Made or assembled in Canada.

Light duty spool rack for 100A service entrance complete with bracket.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Clevis

Application

To hook a wedge clamp to a a service entrance mast

Specifications

Material

Steel

Classifications

Brand Name

Microlectric

Standard

CSA 27716

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR27716 463202 N/A 2707261_2014-04-01 N/A

Sustainability

Environmental product declaration

ABBG-00891-V01.01-EN

Documents/Support Tools

Sales Drawing

Click here