Catalog No. : MH200
Description: INTERCHNGEABLE MAST COUPLR HU
UPC: 624871029412
Made or assembled in Canada.
Mast coupler. Fits all sockets with regular 2-1/2 inches hub opening.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Miscellaneous Conduit Bodies |
|
Special Features |
Supplied with 4 screws |
|
Application |
For overhead installation |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR27716 | 463202 | N/A | 2699873_2019-06-18 | N/A |
Documents/Support Tools
|
Sales Drawing |