Catalog No. : MC250
Description: STEEL 2-1/2IN MAST COUPLEUR
UPC: 624871008974
Made or assembled in Canada.
2-1/2 inches mast steel coupler
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Miscellaneous Conduit Bodies |
Specifications
|
Material |
Steel |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Length |
2-1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR27716 | 463202 | N/A | 2699873_2019-06-18 | N/A |
Documents/Support Tools
|
Sales Drawing |