text.skipToContent text.skipToNavigation

Catalog No. : M2D2M-2

Description:  MTR PIG DISC MALE 2LD 2 SZ2 BRN

UPC: 786210832104

KUBE Male (Two Load) Copper Motor Pigtail Disconnect, Wire Size 2 AWG, Body Size 2, Die Color Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.
  • Quick disconnect - no knife cutting of melted tape, eliminating the risk of accidental cutting of wire insulation, resulting motor downtime and installer exposure. Meets or exceeds electrical and mechanical performance of bolted commections.
  • Application Tools: TBM45S, TBM6, TBM6S, TBM5, TBM5S, TBM8, TBM8S

Descriptors

Category

Wire terminal disconnect

Special Features

Fast, snap-together assembly offers maximum labor savings. Not need for nuts, bolts and washers or insulating tape - simply slide on reusable boot.

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Color

Brown

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A 1097943_2014-01-23 N/A
UL E9809 N/A ZMVV N/A N/A

Sustainability

Environmental product declaration

PL-029 Sta-Kon Non-Insulated Power Accessories

PL-029 Dragon Tooth Magnet Wire Termination Systems

PL-029 Sta-Kon Vinyl Insulated Power Accessories – Brass and Silver

PL-029 Sta-Kon nylon insulated power accessories – brass and silver

PL-029 Sta-Kon Nylon Insulated Power Accessories – Brass and Bronze

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here