Catalog No. : LDX24-350ADN2LD14TL
Description:
UPC:
Battery Unit, Battery Type: lead-calcium, Voltage DC: 24V, Battery Wattage: 350W, diagnostics, non-audible, Colour: factory white, 120/347VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 6W, cord and twist-lock plug, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: C
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
LDX Series |
|
Special Features |
Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height |
Specifications
|
Wattage |
350 W |
|
Voltage Rating |
24V , 120/347 VAC |
|
Battery |
Lead-calcium |
|
Battery Runtime |
30 minutes |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Color |
Factory White |
|
Lamp Wattage |
6 W |
Classifications
|
Brand Name |
Ready-Lite |
|
Standard |
CSA 22.2 |