Alternate Catalog No. : L 286
Catalog No. : L286
Description: MALL IRON BEAM CLAMP-1/4-20
UPC: 23386286103
Beam Clamp, 1 Inch, with (2) 1/4-20 Threaded Holes, Malleable Iron, Use #8 to #10 Screws, Use 7/32 Inch Masonry Bit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Beam clamps |
Specifications
Material |
Malleable Iron |
Classifications
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
Size |
1 Inch |