text.skipToContent text.skipToNavigation

Alternate Catalog No. : J 869

Catalog No. : J869

Description:  BAR HNGR LEN 3-3/8IN W 1.25IN STL

UPC: 785991797831

Hanger, Bar, 12 Gauge, 1-1/4 Inch Wide x 3-3/8 Inch Long, Screw Hole Width 11/32 Inches, Steel, Supports One Large or Two Small Cables or Tubes up to 1-5/16 Inch Outer Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical hangers

Application

Supports one large or two small cables or tubes up to 1-5/16 in. O.D. Both ends of hanger have nut engaging slot.

Specifications

Material

Steel

Finish

Galv-Krom

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant