Alternate Catalog No. : HO 222
Catalog No. : HO222
Description: 3/4 NIP, O/S 3/4,RGD/IMC,DC
UPC: 785991416329
Nipples, 3/4 Inch Offset, Conduit Size 3/4 Inch, Length 2.62 Inches, Opening Diameter 1.32 Inch, Die Cast Zinc
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E23018 |
Dimensions
|
Length |
2.62 in |
|
Trade Size |
3/4 Inch |
|
Inside Diameter |
1.32 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | DWTT | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |