text.skipToContent text.skipToNavigation

Alternate Catalog No. : HA 213

Catalog No. : HA213

Description:  1CHASE NIPPLE,RGD/IMC,DIECAST,LG-1

UPC: 785991411164

Nipple, Chase, Conduit Size 1 Inch, Length 1 Inch, Width 15/16 Inch, Die Cast Zinc
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Application

For use with rigid/IMC conduits

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

Steel City

Dimensions

Trade Size

1 Inch

Length

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here