Catalog No. : HA-903
Description: 1 CHASE NIP.,RGD/IMC,IRON-ZPLD,INS
UPC: 785991411690
1 Inch, Insulated Chase Nipple, Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- To Change Direction for Threaded, Rigid Conduit or When Terminating at a Box or Fitting
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
To Connect a Box to Conduit, Two Outlet Boxes, or Fixture Housings |
Specifications
|
Material |
Iron |
|
Finish |
Zinc Plated |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
|
Standard |
UL E23018 |
Dimensions
|
Length |
7/8 in |
|
Trade Size |
1 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E23018 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |